Caterpillar 815FII

Caterpillar 815FII

Price
330,000 USD
Year
2014
Working hours
3663 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 815FII
CategoryWaste Compactors
Serial NumberBYN01082
Unit Number433526
Catalog NumberCU2039351
Manufacturing Year2014
Hours3663 h
CountryUnited States
LocationColorado Springs, CO
Pricing
Price Excluding Tax$330,000
Tax-
Price Including Tax-
Features
Additional Information0P0800/3495 GD 10/29/18
AM/FM RADIO / CD PLAYER
ANSI DECALS
AXLES, STANDARD
BULLDOZER,TILT,STRAIGHT BLADE
C9 ENGINE
CAB, STANDARD PACKAGE
CERT EMISSIONS, EPA FLEX
CLEANER BARS, STANDARD
FUEL, STANDARD
HEATER, ENGINE COOLANT, 120V
MIRRORS, OUTSIDE MOUNTED
OIL CHANGE SYSTEM, HI SPEED
PRECLEANER, STANDARD
PRODUCT LINK (PL321)
QUICK-EVAC SYSTEM
REGIONAL PKG-ANSI, PL321
SEAT, COMFORT,AIR SUSPENSION
SERVICE, BASIC PACKAGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone