Quick Search

MultiQuip VP MVC88

MultiQuip VP MVC88

Price
$2,250
Year
2020
Working hours
6 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Wheeler Machinery Co.
Ely, NV
  • Basic information
  • Details
Basic information
BrandMultiQuip VP MVC88
Categoryvibratory plate compactor
Serial NumberE-14169
Unit NumberVP1120
Catalog Number4775808
Year2020
Hours6 h
CountryUnited States
LocationEly, NV
Pricing
Price Excluding Tax2,250 USD
Tax-
Price Including Tax-
Details
Additional informationCOMPACTION DEPTH: UP TO 12"
ORDERED FOR STOCK. 02.18.20 JLB 4/8/20 CEDAR MIKE P
VIBRATORY PLATE COMPACTOR
WATER TANK: 11 QT
CENTRIFUGAL FORCE: 3450 LBS.
AIR-COOLED, SINGLE-CYCLINDER
HONDA 4.8HP, GASOLINE, 4-CYCLE
OPERATING WEIGHT: 202 LBS.
BASEPLATE: 19.7" X 20.7"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering