Quick Search

York CHILL100T

York CHILL100T

Year
2015
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka, KS
+316 943 4211
Show phone number
Basic information
BrandYork CHILL100T
Foley Equipment Company
CategoryUsed Ground Thawing Equipment
Serial Number11531N43290208
Unit NumberHEN022
Catalog Number2304142
Year2015
Hours1 h
CountryUnited States
LocationTOPEKA, United States
Pricing
Price Excluding Tax119,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

480V, 3 PHASE, 60 HZ
AMPS
CHANNEL ALUMINUM CONDENSER
COILS POST COATED, SUCTION &
DESIGN FLOW RATE 238 GPM
DISCHARGE PRESSURE READOUT KITS
ENCLOSURE PANELS, MICRO
EWT (F*) 54*
HEIGHT - 105"
ISOLATION VALVES, WIRE/LOUVER
LENGTH - 185"
LWT (F*) 44*
MIN. CIRCUIT AMPACITY 203
MIN. DUAL ELEMENT FUSE SIZE 225
OPERATING WEIGHT - 10,723#
W/R410A REFRIGERANT, SERVICE
WATER VOLUME 58.9 GALLONS
WIDTH - 92"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering