MISCELLANEOUS MFGRS HEATD500K

Construction and Mining Equipment MISCELLANEOUS MFGRS HEATD500K

Price
5,870 USD
Year
2015
Working hours
5 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS HEATD500K
CategoryUsed Ground Thawing Equipment
Serial Number1201555365
Unit NumberHEN182
Catalog NumberCU2378161
Manufacturing Year2015
Hours5 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$5,870
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

PORTABLE HEATER, 3,250 CFM, 60
GAL TANK, W/HEAT RECOVERY SYS,
2' REMOTE THERMOSTAT, 1-16"
OUTLET, 2.5" STATIC PRESSURE,
6"X3" FLUE & RAINCAP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone