Ohio Cat Manufacturing AC 30TON

Ohio Cat Manufacturing AC 30TON

Price
12,800 USD
Year
2009
Working hours
16437 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOhio Cat Manufacturing AC 30TON
CategoryUsed Ground Thawing Equipment
Serial NumberMM00265
Unit Number810RR013
Catalog NumberCU2397990
Manufacturing Year2009
Hours16437 h
CountryUnited States
LocationChesapeake, VA
Pricing
Price Excluding Tax$12,800
Tax-
Price Including Tax-
Features
Additional InformationUSED 30 TON AIR CONDITIONER RENTAL PACKAGE
480VAC 3PHASE 60HZ
DESIGN CAPACITY 30 TONS (2 STAGE)
DESIGN AIR FLOW/MAXIMUM AIR FLOW 10,000CFM
DESIGN TOTAL STATIC PRESSURE 3.25 IN WG
FAN CONTROL VFD 10HP/862-1725RPM
ENTERING AIR TEMP (DRY BULB/WET BULB) 90/70 F
LEAVING AIR TEMP (DRY BULB/WET BULB) 63.5/59.6 F
COMPRESSOR TYPE HIGH EFFICIENCY SCROLL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone