Ohio Cat Manufacturing AC 20TON

Ohio Cat Manufacturing AC 20TON

Price
36,000 USD
Year
2015
Working hours
47 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOhio Cat Manufacturing AC 20TON
CategoryUsed Ground Thawing Equipment
Serial NumberMS00562
Unit Number815RR034
Catalog NumberCU2477652
Manufacturing Year2015
Hours47 h
CountryUnited States
LocationChesapeake, VA
Pricing
Price Excluding Tax$36,000
Tax-
Price Including Tax-
Features
Additional Information2 X 19.25" DUCT ROOF TOP CONNECTIONS OR WALL MOUNT CONNECTION
480VAC 3PHASE 60HZ
CAMLOK IN/OUT FOR DAISY CHAIN SETUP
COMPRESSOR TYPE 2 X HIGH EFFICIENCY SCROLL
DESIGN AIR FLOW/MAXIMUM AIR FLOW 10,000CFM
DESIGN CAPACITY 20 TONS
DESIGN TOTAL STATIC PRESSURE 3.25 IN WG
ELECTRIC HEAT 30KW
ENTERING AIR TEMP (DRY BULB/WET BULB) 90/70 F
FAN CONTROL VFD
LEAVING AIR TEMP (DRY BULB/WET BULB) 63.5/59.6 F
USED 20 TON AIR CONDITIONER RENTAL PACKAGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone