IMAC _ 2000

IMAC _ 2000

Price
5,310 USD
Year
2012
Working hours
130 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandIMAC _ 2000
CategoryUsed Ground Thawing Equipment
Serial Number55.0068
Unit Number800166948
Catalog NumberCU1918138
Manufacturing Year2012
Hours130 h
CountryCanada
LocationPointe-claire, QC
Pricing
Price Excluding Tax$5,310
Tax-
Price Including Tax-
Features
Accessories
DIESELDIESEL
NATURAL GASNATURAL GAS
PROPANEPROPANE
ELECTRICELECTRIC
ACCESSORIES IINCLUDEDACCESSORIES IINCLUDED
Additional InformationIndirect fired heater our unit number HTR700-01
Capacity gross 700,000 btu
Capacity Net 615,000 btu
Air Volume 6,500 cfm
Outlet and inlet hoses diameter 24 inches
Static air pressure 2.4
Voltage 208 V / 3 phases, 60 Hz, 13 amps
Fuel NG/LP and fuel oil
Fuel consumption NG 675 CFH - LP 7 GPH
Fuel pressure 1.7" NG and 2.5" LP
Effeciency 88%
Decibel rating 77.5
Weight 1200 lb
Dimensions 95" X 32" X 54"
Outlet temperature 170 degree F
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)See InventorySelect contact
Guy Laurent
Canada
Telephone:+1 514 426 7715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone