Caterpillar CB64

Caterpillar CB64

Price
139,000 USD
Year
2012
Working hours
3155 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB64
CategoryTwin drum rollers
Serial NumberDJM00323
Unit NumberM448004
Catalog NumberCU2458685
Manufacturing Year2012
Hours3155 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$139,000
Tax-
Price Including Tax-
Features
Additional InformationAS IS/ AS RECEIVED
HITCH
LIGHTS, ROADING AND WORKING
MATS, WATER DISTRIBUTION
NO PRODUCT LINK
OIL, HYDR, FACTORY FILLED
PLATFORM, ROPS/FOPS
SYSTEM, 5 AMPLITUDE
ENGINE ,C4.4, 137HP
FREEZE PROTECTION, ROPS/FOPS
VIBRATORY COMPACTOR 84"
2012 CATERPILLAR CB64 COMPACTOR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
  • drum
general appearance
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Fair
gauges, operator station, console
  • Good
  • Good
engine
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • normal
  • good
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • coolant tank cracked on mounting
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Goodleft rear- slight leak
  • Good
  • Good
  • Good
  • Good
  • misc leaking hoses- minor
drum
  • Fair
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone