Caterpillar CB54B

Caterpillar CB54B

Price
122,084 USD
Year
2016
Working hours
541 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB54B
CategoryTwin drum rollers
Serial NumberRJN00241
Unit NumberE137181
Catalog NumberCU2494998
Manufacturing Year2016
Hours541 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$122,084
Tax-
Price Including Tax-
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationDRUM WIDTH: 67"
ENGINE TIER RATING: T4I
PRODUCT LINK: 67"
ROPS:
VIBRATORY SYSTEM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone