Caterpillar CB54B

Caterpillar CB54B

Price
99,452 USD
Year
2013
Working hours
1169 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB54B
CategoryTwin drum rollers
Serial NumberLXD00128
Unit NumberE127609
Catalog NumberCU2463566
Manufacturing Year2013
Hours1169 h
CountryUnited States
LocationShow Low, AZ
Pricing
Price Excluding Tax$99,452
Tax-
Price Including Tax-
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationDRUM WIDTH: 67"
ENGINE TIER RATING: T4I
PRODUCT LINK: 67"
ROPS:
VIBRATORY SYSTEM
WATER SPRAY SYSTEM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone