Caterpillar CB44B

Caterpillar CB44B

Price
92,460 USD
Year
2014
Working hours
683 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB44B
CategoryTwin drum rollers
Serial NumberNSL00157
Unit NumberE123286
Catalog NumberCU2252442
Manufacturing Year2014
Hours683 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$92,460
Tax-
Price Including Tax-
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationCOMMENT: 5 AMPLITUDE SYSTEM
DRUM WIDTH: 66"
ENGINE TIER RATING: T4I
VIBRATORY SYSTEM
WATER SPRAY SYSTEM
PRODUCT LINK: INQUIRE FOR OPTIONS ON
ROPS: OPEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone