Caterpillar CB34XW

Caterpillar CB34XW

Price
25,200 USD
Year
2012
Working hours
1747 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB34XW
CategoryTwin drum rollers
Serial Number34700245
Unit NumberEQ0023073
Catalog NumberCU4338401
Manufacturing Year2012
Hours1747 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$25,200
Tax-
Price Including Tax-
Features
Accessories
WATER SPRAY SYSWATER SPRAY SYS
Additional Information(2) 30" X 55" SMOOTH VIBRATORY DRUMS, VIB CONTROL, WATER SYSTEM, 79 GALLON WATER TANK, FOLDABLE ROPS, ROAD & WORK LIGHTS

F-F/R VIB CONTROL
FOLDABLE ROPS
ROAD & WORK LIGHTS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone