Caterpillar CB34B

Caterpillar CB34B

Price
50,000 USD
Year
2017
Working hours
1147 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB34B
CategoryTwin drum rollers
Serial NumberXB400389
Unit Number448990
Catalog NumberCU4271812
Manufacturing Year2017
Hours1147 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$50,000
Tax-
Price Including Tax-
Features
Additional InformationBELT, SEAT, 2" SUSPENSION
C4.4 ENGINE
ENGINE, TIER 4F, STAGE 4
LIGHTING PACKAGE, STANDARD
OIL, HYDR, FACTORY FILLED
PRODUCT LINK INSTALLATION
PRODUCT LINK, PL241
PROPEL, STANDARD
PUMP, PROPEL, STANDARD
ROPS, FOLDABLE
SEAT, WITH SAFETY SWITCH
SUPPORT, SLIDING FOR SEAT
SWITCH, BATTERY DISCONNECT
TRAVEL CONTROL, COVER GP
0P0800/556 GD 12/29/17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone