Caterpillar CB24B

Caterpillar CB24B

Price
On Request
Year
2017
Working hours
2 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB24B
CategoryTwin drum rollers
Serial Number2X400945
Unit NumberEQ0067586
Catalog NumberCU2571108
Manufacturing Year2017
Hours2 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional Information(2) 47" X 28" SMOOTH VIBRATORY DRUMS
F-F/R VIB CONTROL
WATER SYS, 235L WATER TANK
FOLDABLE ROPS, SLIDING SEAT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone