Caterpillar CB24B

Caterpillar CB24B

Price
38,548 USD
Year
2017
Working hours
906 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB24B
CategoryTwin drum rollers
Serial Number2X400657
Unit NumberE134809
Catalog NumberCU2464013
Manufacturing Year2017
Hours906 h
CountryUnited States
LocationSafford, AZ
Pricing
Price Excluding Tax$38,548
Tax-
Price Including Tax-
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationDRUM WIDTH: 47"
ENGINE TIER RATING: T4F
PRODUCT LINK: 47"
ROPS:
VIBRATORY SYSTEM
WATER SPRAY SYSTEM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone