Caterpillar CB24B

Caterpillar CB24B

Price
On Request
Year
2016
Working hours
138 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB24B
CategoryTwin drum rollers
Serial Number2X400609
Unit NumberEQ0060848
Catalog NumberCU2510133
Manufacturing Year2016
Hours138 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional Information(2) 47" X 28" SMOOTH VIBRATORY DRUMS
F-F/R VIB CONTROL
WATER SYS
235L WATER TANK
FOLDABLE ROPS
SLIDING SEAT
T4F
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone