Caterpillar CB24B

Caterpillar CB24B

Price
44,896 USD
Year
2017
Working hours
500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB24B
CategoryTwin drum rollers
Serial Number2X400883
Unit NumberE136512
Catalog NumberCU2531259
Manufacturing Year2017
Hours500 h
CountryUnited States
LocationFlagstaff, AZ
Pricing
Price Excluding Tax$44,896
Tax-
Price Including Tax-
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationCOMMENT: FOLDABLE ROPS
DRUM WIDTH: 47"
ENGINE TIER RATING: T4F
PRODUCT LINK: 47"
ROPS:
VIBRATORY SYSTEM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone