Caterpillar CB24B

Caterpillar CB24B

Price
47,748 USD
Year
2017
Working hours
312 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB24B
CategoryTwin drum rollers
Serial Number2X400934
Unit NumberE137850
Catalog NumberCU2551875
Manufacturing Year2017
Hours312 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$47,748
Tax-
Price Including Tax-
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationPRODUCT LINK: INCLUDES
ROPS: OPEN
VIBRATORY SYSTEM
DRUM WIDTH: 47"
ENGINE TIER RATING: T4F
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone