Caterpillar CB24B

Caterpillar CB24B

Price
29,256 USD
Year
2016
Working hours
1800 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB24B
CategoryTwin drum rollers
Serial Number2X400321
Unit NumberE130258
Catalog NumberCU2363321
Manufacturing Year2016
Hours1800 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$29,256
Tax-
Price Including Tax-
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationDRUM WIDTH: 47"
ENGINE TIER RATING: T4F
VIBRATORY SYSTEM
WATER SPRAY SYSTEM
PRODUCT LINK: 47"
ROPS:
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone