Caterpillar CB24B

Caterpillar CB24B

Price
42,500 USD
Year
2016
Working hours
286 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB24B
CategoryTwin drum rollers
Serial Number2X400141
Unit NumberEQ0049376
Catalog NumberCU2510190
Manufacturing Year2016
Hours286 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$42,500
Tax-
Price Including Tax-
Features
Additional Information(2) 47" X 28" SMOOTH VIBRATORY DRUMS
235L WATER TANK
F-F/R VIB CONTROL
FOLDABLE ROPS
SLIDING SEAT
T4F
WATER SYS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone