Caterpillar CB24B

Caterpillar CB24B

Price
41,950 USD
Year
2017
Working hours
4 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB24B
CategoryTwin drum rollers
Serial Number2X400624
Unit NumberS16-1090M
Catalog NumberCU2572667
Manufacturing Year2017
Hours4 h
CountryUnited States
LocationGreensboro, NC
Pricing
Price Excluding Tax$41,950
Tax-
Price Including Tax-
Features
Additional InformationCANOPY • FOLDABLE ROPS • T4F

PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
*BELT, SEAT, 2" SUSPENSION
LANE 1 ORDER
INSTRUCTIONS, NORTH AMERICAN
*HYDRAULIC OIL, STANDARD
PRODUCT LINK INSTALLATION
*CB24B VIBRATORY COMPACTOR
*ENGINE T4F
*PROPEL, STANDARD
*LIGHTING PACKAGE, STANDARD
*SEAT, WITH SAFETY SWITCH
*SUPPORT, SLIDING FOR SEAT
*ROPS, FOLDABLE
*SWITCH, BATTERY DISCONNECT
*TRAVEL CONTROL, COVER GP
PRODUCT LINK, PL241
ENGINE SN#TGM01666
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Jonathan Law
Telephone:+1 336 323 5375
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone