Caterpillar CB24

Caterpillar CB24

Price
31,600 USD
Year
2011
Working hours
806 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB24
CategoryTwin drum rollers
Serial Number24001805
Unit NumberEQ0052091
Catalog NumberCU2259618
Manufacturing Year2011
Hours806 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$31,600
Tax-
Price Including Tax-
Features
Additional Information(2) 47.3" X 27.6" SMOOTH VIBRATORY DRUMS, STD VIB CONTROL, WATER SYS, 150L WATER TANK, FOLDABLE ROPS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone