Currently 17883 machines for sale
Quick Search

Used Twin Drum Rollers for Sale

The road and highway construction industries are growing. As a result, those in the roadwork business continuously work to keep their fleets as capable as possible. That’s why we connect construction workers with dependable solutions from our broad network of Cat® equipment dealers. At Cat Used, we display hundreds of used Cat twin drum rollers for high-demand compaction applications. Let us help you find just the piece of equipment you need.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Twin drum rollers
x
305 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT CB2.7-03, 50,9502021
Monroe, NJ
315 h Cat Certified Used Conditionslightingrops - foldingwater spray systemultra low sulfur diesel fuel

See Details
CAT CB13, 79,0002019
Piscataway, NJ
2,401 h Cat Certified Used Conditionslightingrops - openversa vibe vibratory systemwater spray systemproduct link

See Details
CAT CB24B, 47,0002019
Monroe, NJ
563 h Cat Certified Used Conditionslightingropsproduct linkultra low sulfur diesel fuelemissions level

See Details
CAT CB34B, 26,8502018
Columbia, SC
3,772 h Cat Certified Used Conditionslighting

See Details
CAT CB34B, 40,0002019
Monroe, NJ
2,336 h Cat Certified Used Conditionslightingrops - foldingwater spray systemproduct linkultra low sulfur diesel fuel

See Details
CAT CB13, 110,0002021
Montgomery, AL
1,036 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT CB10, 104,8502019
West Columbia, SC
986 h Specifications Cat Certified Used Conditions Protectionlightingproduct linkwater spray sysepa labelbeacon

See Details
CAT CB66B, 103,9002017
Williamsburg, VA
1,677 h Specifications Cat Certified Used Conditionslightingproduct linkwater spray sysbeacon

See Details
CAT CB13, 99,5002018
Lynchburg, VA
1,931 h Cat Certified Used Conditions

See Details
CAT CB66B, 103,9002017
Williamsburg, VA
2,420 h Specifications Cat Certified Used Conditionslightingproduct linkwater spray sysengine enclosuresepa label

See Details
CAT CB13, 99,5002018
Lynchburg, VA
2,228 h Cat Certified Used Conditionslightingproduct linkultra low sulfur diesel fuelwater spray sysepa label

See Details
CAT CB13, 84,5002019
Piscataway, NJ
1,949 h Cat Certified Used Conditionslightingrops - openversa vibe vibratory systemwater spray systemproduct link

See Details
CAT CB46B, 49,5002016
Fredericksburg, VA
3,028 h Dealer Certified Conditionslightingproduct linkultra low sulfur diesel fuelepa labelce plate

See Details
CAT CB64B, 76,5002016
Williamsburg, VA
1,450 h Dealer Certified Conditionslightingproduct linkultra low sulfur diesel fuelwater spray sysorops

See Details
CAT CB64, 63,0002014
South Hill, VA
2,177 h Specifications Dealer Certified

See Details
CAT CB4.4, 102,5152024
Hurricane, UT
1 h

See Details
CAT CB54B2014
Willits, CA
1,834 h

See Details
Sakai SW770HF, 37,0002015
Monroe, NJ
1,576 h Conditionsair conditionerlightingce platerops - openversa vibe vibratory system

See Details
CAT CB15 CW VV, 299,4502024
Salt Lake City, UT
22 h

See Details
CAT CB 132021
Rental Fleet Machine, Subject To Availability, AL
1,560 h Conditions

See Details
CAT CB2.7, 53,5662022
Apache Junction, AZ
459 h

See Details
Show more results

Twin drum rollers