Caterpillar CB22B

Caterpillar CB22B

Price
35,600 USD
Year
2016
Working hours
1081 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB22B
CategoryTwin drum rollers
Serial Number2B200112
Unit NumberEQ0049414
Catalog NumberCU2510195
Manufacturing Year2016
Hours1081 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$35,600
Tax-
Price Including Tax-
Features
Additional Information235L WATER TANK
F & R LIGHTS
F-F/R VIB CONTROL
FOLDABLE ROPS
WATER SYS
(2) 39" X 27.6" SMOOTH VIBRATORY DRUMS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone