Quick Search

CAT CB64

CAT CB64

Year
2012
Working hours
3,790 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Novi, MI
+1 8669941408
Show phone number
Basic information
BrandCAT CB64
Michigan CAT
CategoryTwin drum rollers
Serial NumberDJM00295
Unit Number12-106C
Catalog Number10062566
Year2012
Hours3,790 h
CountryUnited States
LocationNovi, United States
Pricing
Price Excluding Tax23,502 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PLEASE CALL FOR MACHINE LOCATIONPLEASE CALL FOR MACHINE LOCATION
OROPS, 84" DRUMS, PRODUCT LINK PL522OROPS, 84" DRUMS, PRODUCT LINK PL522
Additional informationOnline Owner's Manual
OROPS, 84" DRUMS, PRODUCT LINK PL522
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
310
  • Good
  • FairMinor fading and more scratches and surface rust
  • Good
  • Good
safety items
310
  • Good
  • Good
  • Good
  • Fair
gauges, operator station, console
200
  • No
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
100
  • Good
steering
220
  • FairP&B have very little to no movement
  • FairP&B have very little movement
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
520
  • 84” Drums
  • FairLook new
  • Good
  • Good
  • FairShow some wear
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering