Caterpillar CB 22 B

Caterpillar CB 22 B

Price
On Request
Year
2017
Working hours
20 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB 22 B
CategoryTwin drum rollers
Serial Number2B200222
Unit NumberEQ0063060
Catalog NumberCU2539490
Manufacturing Year2017
Hours20 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationFOLDABLE ROPS
(2) 39" X 27.6" SMOOTH VIBRATORY DRUMS
F-F/R VIB CONTROL
WATER SYS
235L WATER TANK
F & R LIGHTS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone