Quick Search

Zeppelin GLV2000 OQ70/55

Zeppelin GLV2000 OQ70/55

Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Böblingen
+49 7031640520
Show phone number
Basic information
BrandZeppelin GLV2000 OQ70/55
Zeppelin Baumaschinen GmbH
CategoryTrenchers
Serial Number0402306
Unit Number0402306
Catalog Number10137325
Year2023
CountryGermany
LocationBöblingen, Germany
Pricing
Price Excluding Tax8,331 USD
Tax (19%)1,583 USD
Price Including Tax9,914 USD
Details
Additional informationBODY: 0.8 CBM
CONDITION: 100 %
CUTTING WIDTH: 2000 MM
PICKUP: OQ70/55
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering