Vermeer M470

Vermeer M470

Price
12,250 USD
Year
1983
Working hours
2158 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVermeer M470
CategoryTrenchers
Serial Number1377
Unit Number17B129
Catalog NumberCU2590892
Manufacturing Year1983
Hours2158 h
CountryUnited States
LocationPolo, MO
Pricing
Price Excluding Tax$12,250
Tax-
Price Including Tax-
Features
Accessories
OROPSOROPS
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, LEVERCONTROLS, LEVER
TRENCHERSTRENCHERS
DOZER/BLADESDOZER/BLADES
Additional InformationBACKHOE S/N IS 918
MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR
NOT SURE OF THE YEAR BUT BELIVED TO BE A 1983
REASONABLE OFFFERS CONSIDERED
SOLD AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS
TRENCHER S/N IS 2462
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • dozer
  • trencher
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • No
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorSeat is torn and worn and front seat is missing backrest.
  • Good
  • No
  • No
  • No
  • No
  • No
engine
  • Good
  • Good
  • Good
  • Good
  • FairWorks good leaks fuel, will require some resealing
  • Good
  • Good
  • No
  • No
  • No
  • NoMultiple leaks.
  • No
  • No
  • No
  • Green
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • FairRod seals leaking
  • Good
  • Good
  • FairRod seals leaking
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • BH700 front backhoe attachment serial# 918 with 18" bucket
  • WILL CONSIDER REASONABLE OFFERS
dozer
  • Good
  • Good
  • FairBoth leaking at rod seals.
  • FairWeled repairs on left pusharm
  • Good
  • Good
  • FairLeaking at rod seals.
  • No
  • 80"
trencher
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good8.5 feet
  • Good
  • Good
  • Good
  • Good
  • Good
  • S/N 2462
tires
  • No
  • No
  • 80
  • 31X15.50-15
  • All tires match and in good shape.
  • 31X15.50-15
  • 31X15.50-15
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGoodyear Terra Tire1980NoNoNo
Left RearGoodyear Terra Tire1980NoNoNo
Right FrontGoodyear Terra Tire1980NoNoYes
Right RearGoodyear Terra Tire1980NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone