Toro MAXI SNEAK

Toro MAXI SNEAK

Price
28,000 USD
Year
2012
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandToro MAXI SNEAK
CategoryTrenchers
Serial NumberRTMSXXOL6481
Unit Number045764
Catalog NumberCU1930832
Manufacturing Year2012
Hours1 h
CountryUnited States
LocationChula Vista, CA
Pricing
Price Excluding Tax$28,000
Tax-
Price Including Tax-
Features
Additional InformationASTEC/TORO TRENCHER & 24"PLOW 36" X 6" TRENCH

ASTEC/TORO TRENCHER & 24"PLOW 36" X 6" TRENCH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Gus Pena
Telephone:+1 858 6747030
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone