Caterpillar GRABENLÖFFEL

Caterpillar GRABENLÖFFEL

Price
958 USD
Year
2010
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar GRABENLÖFFEL
CategoryTrenchers
Serial NumberCAT99903
Unit NumberCAT99903
Catalog NumberCU2486504
Manufacturing Year2010
CountryGermany
LocationWiedemar
Pricing
Price Excluding Tax$958
Tax (19%)$182
Price Including Tax$1,140
Features
Additional InformationWIDTH STICK: 135 MM
BORE PIN 1: 35 MM
CUTTING WIDTH: 1100 MM
CONDITION: 50 %
BORE PIN 2: 35 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Klaus Pilz
Germany
Telephone:+49 34207 79126
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone