Caterpillar 963K

Caterpillar 963K

Price
292,500 USD
Year
2017
Working hours
1110 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 963K
Categorytrack loaders
Serial NumberLBL00506
Unit NumberJ1561
Catalog NumberCU4364051
Manufacturing Year2017
Hours1110 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax$292,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BLUETOOTHBLUETOOTH
Additional Information3.25 CYD GP BUCKET
DELUXE CAB
PL641
TRANSMISSION CONTROL V-LEVER
DEMAND FAN
TRACK 22" DG E SALT
HYDRAULICS 2V 2L
TEETH AND SEGMENTS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Machine is clean and looks good
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodCools normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFeb 2017
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesNormal
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Engine runs smooth with good power
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Cools normal
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Transmission functions normal
steering
  • Good
  • Good
  • Good
  • Steering functions normal
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Brakes are functional
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Hydraulics function normal
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 3.25 CYD
  • Bucket is in good condition
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front19819855
Carrier Rollers Rear19819855
Idlers Front21211212
Links126.5126.588
Pins & Bushings (External)72.572.522
Segments22
Track Roller 716.516.588
Track Shoes (Width)38381515
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number228 2736
Track Shoes22" DG
comments, misc. repairs, general remarks
  • Machine looks and operates good. Machine is clean and work ready.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone