Caterpillar 963K

Caterpillar 963K

Price
305,000 USD
Year
2017
Working hours
1137 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 963K
Categorytrack loaders
Serial NumberLBL00487
Unit Number21817270
Catalog NumberCU4353817
Manufacturing Year2017
Hours1137 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$305,000
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional Information**

963K TRACK LOADER
A.INLET PRECLEANER
BCKT GP 3.1CUM PRF
BUMPER, STANDARD
CAB LUXE
CLEAN EMISSIONS MODULE TIER 4
COLD WEATHER 240
CONSTRUCTION PCKGE
FAN, DEMAND, STD
FUEL TK STANDARD
GUARD FULL LENGTH,TRACK ROLLER
GUARD, IDLER
HYDRAULIC 3V, GP
HYDRAULIC OIL, STANDARD
LINES IMPLEMENT
PRODUCT LINK 641
REGL PKG EUROPE
SEAT S/S ISO
SERVICE PACK EXT.
TRACK,550MM
TRANS CTRL TLV1
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone