Caterpillar 963K

Caterpillar 963K

Price
277,060 USD
Year
2016
Working hours
1889 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 963K
Categorytrack loaders
Serial NumberLBL00291
Unit NumberPGN0057
Catalog NumberCU2450086
Manufacturing Year2016
Hours1889 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$277,060
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

963K 2016
AIR INLET, STANDARD
BUMPER, STANDARD
CAB, DELUXE
COLD WEATHER, 120V
COMPLETE STORAGE PROTECTION
CONSTRUCTION PACK, E. SALT
COUNTERWEIGHT, LIGHT, 716 LB
COUNTERWEIGHT,ADDITIONAL,672LB
EASY ACCESS PACKAGE
FAN, DEMAND, STANDARD
GUARD, IDLER
HYDRAULIC 4V,MP JOYSTICK, PACK
HYDRAULIC OIL, STANDARD
KIT, COUPLER HYDRAULIC SUPPLY
LANE 3 ORDER
LINES IMPLEMENT, STANDARD
PRODUCT LINK, CELLULAR PL641
RADIO, AM/FM/AUX/USB/BLUETOOTH
REGIONAL PACKAGE ADSD-N
SEAT TLV2,S/S ISOLATOR,HEATED
SERVICE PACKAGE, EXTENDED
TANK, FUEL, STANDARD
TRACK, 22" DG, E. SALT
TRANSMISSION CONTROL V-LEVER
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone