Caterpillar 963K

Caterpillar 963K

Price
275,200 USD
Year
2015
Working hours
2475 h
Videos of Caterpillar 963K
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 963K
Categorytrack loaders
Serial NumberLBL00177
Unit NumberQUC0220
Catalog NumberCU2549293
Manufacturing Year2015
Hours2475 h
CountryUnited States
LocationSedalia, MO
Pricing
Price Excluding Tax$275,200
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

1000 ENGINE
108D CLEAN EMISSIONS MODULE T4
963K TRACK LOADER
AIRINLET COVER STD
BUMPER STANDARD
CAB LUXE
COMF SEAT, AIR SUS.
CONSTRUCTION PCKGE
FAN, DEMAND, STD
FUEL TK STANDARD
GUARD, IDLER
GUARD, LIFT CYLINDERS
HYDRAULIC 2V, GP
HYDRAULIC OIL, STANDARD
LINES IMPLEMENT
PLE641, CELLULAR
REGL PKG ADSD-N
SERVICE PACK EXT.
TRACK, 550MM, 22"
TRANS CTRL TLV2
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMINOR BEND
  • Good
  • Good
  • Good
  • FairFEW DENTS
  • Good
  • GoodFRONT TOP CORNERS HAVE MINOR BENDS
  • Good
  • No
safety items
  • Good
  • YesTOP FRONT HAS MINOR BEND
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • OK
  • OK
  • OK
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front7627612221
Carrier Rollers Rear7507483033
Idlers Front1001006666
Links5165162222
Pins & Bushings (External)2782782424
Segments2525
Track Roller 17847823234
Track Roller 27907962622
Track Roller 37907922625
Track Roller 47947922425
Track Roller 57907902626
Track Shoes (Width)1161164646
Track Frame - LeftGood
Track Frame - RightGood
Equalizer BarOK
Link Part Number2346696
Pivot ShaftOK
Track Shoes21 5\8 2 bar
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone