Caterpillar 963D

Caterpillar 963D

Price
172,300 USD
Year
2008
Working hours
7540 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 963D
Categorytrack loaders
Serial NumberLCS00446
Unit NumberEQN076932
Catalog NumberCU4276807
Manufacturing Year2008
Hours7540 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$172,300
Tax-
Price Including Tax-
Features
Additional Information963D TRACK LOADER
AIR INLET, STANDARD
BUCKET,3.25CYD GENERAL PURPOSE
CAB WINDOWS, FRONT SEALED
CAB, TILT JACK, HYDRAULIC
CAT MESSENGER
CONTROL, JOYSTICK, BUCKET GP
FAN, DEMAND, STANDARD
FENDER, STANDARD
FINAL DRIVE, STANDARD
GUARD, CAB LIGHTS
GUARD, FRONT STD
GUARD, IDLER
GUARD, LIFT CYLINDERS
GUARD, LIFT LINES
GUARD, REAR, STANDARD
HYDRAULIC OIL, STANDARD
HYDRAULICS, RIPPER
IDLER, CONVENTIONAL TYPE
OIL CHANGE, STANDARD
SEAT, AIR SUSPENDED STANDARD
SEGMENTS, BOLT ON
TANK, FUEL, STANDARD
TEETH, GENERAL DUTY, SET OF 8
TRACK, 22" DG, STANDARD
TRANSMISSION CONTROL V-LEVER
UNDERCARRIAGE, STANDARD
WARNING DECALS, ANSI, FOR NACD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • undercarriage
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • Good
  • FairThe rear door on the machine is bent and broke
  • Good
  • Good
  • FairBoth of the grab irons on the loader arms are broke
  • Good
  • Good
  • Good
  • Good
  • Good
  • NoMachine needs washed and cleaned
  • No
  • Not at this time
safety items
  • Good
  • Yes
gauges, operator station, console
  • GoodAmbient air temperature was too cold to test properly
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe icons are missing from the park brake switch
  • Yes
  • No
  • No
  • The fuse box door hinge bolts are missing. The cab fan is noisy and vibrating
engine
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • Orange
  • Engine was replace in May of 2017. Return line from the common rail is leaking fuel
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Jump start quick plug bracket is missing mount bolts
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Front pump was recently replaced
steering
  • Good
brake
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • FairThe Z-bar center pin and bushings are loose
  • Good
  • GoodBOCE has not been flipped.
  • Good
  • Good
  • Good
  • Good
  • 3.25 CYD - Part number 254-3229
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front49.550.44541
Carrier Rollers Rear49.548.44549
Idlers Front24.524.55454
Links39.839.889
Pins & Bushings (External)13.913.944
Pins & Bushings (Internal)S1
SegmentsGoodGood
Track Roller 138.338.45050
Track Roller 241.141.23550
Track Roller 339.841.64232
Track Roller 437.942.15330
Track Roller 541.541.53334
Track Roller 641.241.43433
Track Roller 7GuardGuard
Track Shoes (Width)548549
Track Frame - LeftGood
Track Frame - RightGood
Equalizer BarGood
Link Part NumberSystem one - Rails were replaced last winter (2016)
Pivot ShaftGood
SegmentsGood
Track Shoes22" double grouser
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Ripper has one shank
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone