Caterpillar 963D

Caterpillar 963D

Price
251,000 USD
Year
2015
Working hours
3031 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 963D
Categorytrack loaders
Serial NumberLCS02297
Unit NumberLCS02297
Catalog NumberCU4298536
Manufacturing Year2015
Hours3031 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$251,000
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
Additional Information18PM0871
963D TRACK LOADER
ADAPTERS, TIP, BOLT-ON, K090
BUCKET-GP, 120" 3.25YD3
CONSTRUCTION PACK, E. SALT
DEMAND FAN REVERSING
ENGINE COOLANT HEATER
HYDRAULIC 3V,JOYSTICK, PACK
PRODUCT LINK 321
SEAT TLV2,S/S HEATED
SEGMENTS, BOLT ON, SET OF 7
TIP, GENERAL DUTY
TRACK,550MM, 22"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone