Caterpillar 963D

Caterpillar 963D

Price
198,000 USD
Year
2009
Working hours
4080 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 963D
Categorytrack loaders
Serial NumberLCS01034
Unit Number173U005
Catalog NumberCU2516680
Manufacturing Year2009
Hours4080 h
CountryUnited States
LocationPeoria, IL
Pricing
Price Excluding Tax$198,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
BEACONBEACON
AM FM RADIOAM FM RADIO
BUCKET, GPBUCKET, GP
ENGINE ENCLOSURESENGINE ENCLOSURES
WASTE ARRANGEMENTWASTE ARRANGEMENT
RIPPERRIPPER
Additional InformationPICTURES AS OF: 11/16/17 3814 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • ripper / grapple / winch
general appearance
  • No
  • No
  • Goodsecure
  • Goodstraight
  • Goodsecure - no damage
  • Goodplastuc - turbo style
  • Fairsome scratches and bare areas - no rust
  • Goodno visible damage
  • Fairboth hand rails on the cab are slightly bent - usable
  • Goodno leaks or damage
  • Goodstraight - no wear
  • Goodno damage
  • Goodwaste package guarding
  • Goodclean - no damage
safety items
  • Yes
  • Yes
  • Yes
  • Goodworking
gauges, operator station, console
  • Goodno cracks or damage
  • Goodall are working
  • Goodno holes or tears
  • Goodworking
  • Fairstrikers are worn - doors latch securely
  • Goodno damage
  • Goodcooling
  • Goodblower fan working in all speeds
  • Goodworking
  • Gooddigital - working
  • GoodNew - dated July 2017
  • GoodNew seat
  • Fairemblems are worn off and/or broken out of several switches
  • Goodworking
  • Yesworking
  • Yes
  • No
  • Yes
  • Yes
engine
  • ELC
  • Normal
  • Normal
  • Goodno damage
  • Goodno noises
  • Goodsecure
  • GoodNew muffler
  • Goodno visible leaks
  • Goodstarts and runs normally
  • Goodno leaks or damage
  • No
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Goodclean
  • Goodno damage
  • Goodhydraulic drive reversing
  • Gooddry
  • Goodclean - no damage
  • Gooddry
  • No
electrical, starting and charging system
  • Goodcharging
  • GoodNew batteries - hold down and cover are loose
  • Goodall working
  • Goodno drag
  • Goodno visible damage - several repairs have been made
  • No
  • Yesno bottle
transmission
  • Goodworking normally
  • Good
  • Goodno visible leaks or damage
  • Goodoperates normally
  • Goodno leaks or noises
  • Goodworking
  • Goodfull speed range
  • Goodfull speed range
  • No
  • No
  • HYSTAT
steering
  • Goodjoystick
  • Travel is straight - steering functions normally
brake
  • Goodboth service and parking brake functions are working normally
  • Goodholding
  • Goodpedal
hydraulics
  • Goodall functions working normally
  • Goodno noises or leaks
  • Goodno leaks or damage
  • Gooddry
  • No
  • Goodboth are working
  • Goodjoystick control
  • Gooddry
  • Goodguarding on the right ripper hoses is slightiy damaged - no leaks
bucket
  • Goodno damage
  • Goodno damage
  • Goodno excessive movement
  • Goodstraight
  • Goodno damage
  • GoodNew pins and bearings
  • Goodover 50% remaining
  • GoodNew
  • trash package spill rack in good condition
final drives
  • Goodno leaks or damage
  • Goodno leaks or damage
  • Goodoil and plugs are clean
  • Goodoil and plugs are clean
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers FrontNewNew
Carrier Rollers RearNewNew
Idlers Front22.5223125
LinksNewNew
Pins & Bushings (External)NewNew
Pins & Bushings (Internal)NewNew
SegmentsNewNew
Track Roller 139.1640.535042
Track Roller 242.3743.253126
Track Roller 342.6642.963028
Track Roller 442.1841.313237
Track Roller 540.2340.124445
Track Roller 637.7336.265965
Track Shoes (Width)18" DG - New18" DG - New
Track Frame - LeftGoodNo visible cracks or damage
Track Frame - RightGoodNo visible cracks or damage
Equalizer BarNo excessive movement
Link Part NumberSystem One
Pivot Shaftno visible leaks or movement
comments, misc. repairs, general remarks
  • PM 4 - 11/1/2017
ripper / grapple / winch
  • Goodsecure - no excessive movement
  • Good75% remaining on teeth
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone