Caterpillar 963D

Caterpillar 963D

Price
255,000 USD
Year
2015
Working hours
3083 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 963D
Categorytrack loaders
Serial NumberLCS02384
Unit NumberLCS02384
Catalog NumberCU4322232
Manufacturing Year2015
Hours3083 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$255,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationAIR INLET, STANDARD
BUCKET, GP 3.25 CYD PKG
BUMPER, STANDARD
CATERPILLAR PRODUCT LINK 321
COMPLETE STORAGE PROTECTION
CONSTRUCTION PACK E SALT
FAN, DEMAND, STANDARD
FRAME NO RIPPER
GUARD, IDLER
GUARD, LIFT CYLINDERS
GUARD, TILT CYLINDER
HEATER, ENGINE COOLANT, 120V
HITCH, EXTENDED
HYDRAULIC 2V, GP L LEVERS PACK
HYDRAULIC OIL, STANDARD
LANE 2
LANGUAGE, MESSENGER
LINES IMPLEMENT STD.
PACK-N.I. BUCKET OR DISMOUNTED
SEAT, AIR SUSPENDED STANDARD
SERVICE PACKAGE EXTENDED
TANK, FUEL, STANDARD
TRACK 22" DG E. SALT
TRANSMISSION CONTROL V-LEVER
WARNING DECALS, ANSI, FOR NACD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone