Caterpillar 953K

Caterpillar 953K

Price
227,500 USD
Year
2017
Working hours
602 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 953K
Categorytrack loaders
Serial NumberLJT00122
Unit NumberLKE03697
Catalog NumberCU4466765
Manufacturing Year2017
Hours602 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 227,500
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationAIR INLET, STANDARD
CAB
COLD WEATHER, 120V
COMPLETE STORAGE PROTECTION
CONSTRUCTION PACKAGE, HD
FAN, DEMAND, STANDARD
GUARD, FRONT LIGHTS
GUARD, IDLER
HYDRAULIC 3V,GP 2 LEVERS, PACK
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
OIL CHANGE SYSTEM, HIGH SPEED
PRODUCT LINK, CELLULAR PL641
RADIO, AM/FM/AUX/USB/BLUETOOTH
REGIONAL PACKAGE ADSD-N
SERVICE PACKAGE, EXTENDED
TANK, FUEL, STANDARD
TRACK, 19" DG, HD
TRANSMISSION CONTROL V-LEVER
SEAT, BASIC
HITCH, RIPPER
LINES IMPLEMENT, STANDARD
PRICED 4/12/19 MJR
RIPPER, MULTI-SHANK 9JW02148
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone