2022 CAT 259D3 For Sale - 62,000 USD | Cat Used
Quick Search

CAT 259D3

CAT 259D3

Year
2022
Working hours
508 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Park City, KS
+1 877 228 3519
Show phone number
Basic information
BrandCAT 259D3
Caterpillar Financial
Categorytrack loaders
Serial NumberCW920632
Unit NumberOKL6674621
Catalog Number10162613
Year2022
Hours508 h
CountryUnited States
LocationPark City, United States
Pricing
Price Excluding Tax62,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Emissions Level - EPA - Tier4Emissions Level - EPA - Tier4
Air ConditionerAir Conditioner
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BucketBucket
Anti-theft SystemAnti-theft System
Radio - BluetoothRadio - Bluetooth
Self LevelingSelf Leveling
Coupler Type - HydraulicCoupler Type - Hydraulic
Heater / DefrosterHeater / Defroster
2 Speed Travel2 Speed Travel
Auxiliary Hydraulics Flow - Standard FlowAuxiliary Hydraulics Flow - Standard Flow
AMICSAMICS
Additional informationCustomer Value Agreement (CVA) 2 YEAR/1,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Financing 0% for 12 mos./2.99% for 24 mos./3.99% for 36 mos./4.99% for 48 mos. for qualifying buyers. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Protection 12 MONTHS/500 HOUR EQUIPMENT PROTECTION PLAN may be included at no cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Special Offers 0% FOR 12 MOS/2.99% FOR 24 MOS./ 3.99% FOR 36 MOS. / 4.99 FOR 48 MOS. for qualifying buyers + an Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers 0% FOR 12 MOS/2.99% FOR 24 MOS./ 3.99% FOR 36 MOS. / 4.99 FOR 48 MOS. for qualifying buyers + an Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Customer Value Agreement 2 YEAR/1,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1300
  • No
  • Good
  • GoodEROPS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSmall amount of wear present on bottom and rear of machine.
  • Good
  • Good
  • Good
safety items
800
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInstalled September 2024
  • Good
gauges, operator station, console
2000
  • N/A
  • 100%
  • Yes
  • YesCd
  • Yes
  • No
  • Good90 degrees ambient - 65 degrees vent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good90 degrees ambient- 120 degrees vent
  • Good
  • Good
  • Good
  • Good
  • GoodInterior only
  • Good
  • GoodBluetooth
  • GoodHeated/air suspension
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • YesPerformed service 9-24-24 @ 508 hrs
  • No
  • Normal
  • None
  • Good
  • Good
  • Good
  • GoodDPF
  • Good
  • Good
  • GoodServiced 9-24-24 @ 508 hrs
  • Good
  • GoodTurbo
emissions
200
  • No
  • No
  • Good
  • Good
cooling system
900
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Yes
  • GoodRed
  • Good
  • Good
  • Good
  • GoodHydraulic
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • No
  • Good
  • Good
  • GoodLED Floods
  • Good
  • Good
tandems/gears/bearings/chains
1000
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodFluid serviced September 2024 @ 508 hrs
  • GoodFluid serviced September 2024 @ 508 hrs
  • Good
  • Good
  • Good
  • Good
hydraulics
800
  • No
  • GoodFloat
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
700
  • 74in.
  • A4217BK20282
  • Good
  • Good
  • Good
  • GoodBolt on edge can be turned
  • Good
  • Good
  • GoodHydraulic coupler
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track / Belt Tread Thickness61mm
Track / Belt Width17.5in. General Duty tracks
IdlersGood9mm- 0% worn
RollerGood15mm - 0% worn
Roller FrameGood
SprocketGood184mm- 10% worn
Track / Belt ConditionGood
Tread Depth25mm25mm00
comments, misc. repairs, general remarks
  • Retail Good
general condition
300
  • Yes
  • YesLogged low voltage code
  • Yes
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering