Currently 17957 machines for sale
Quick Search

Used Track Loaders for Sale

If you manage a construction fleet, you need equipment that will be there for the long-haul. Track loaders are compact, intuitive pieces of equipment that can be employed for almost any type of excavation project. At Cat Used, we have a wide network of dealers with versatile, accessible used track loader solutions. Our dealers work hard so you can continue prioritizing productivity and user safety in your fleet.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
track loaders
x
872 Search results for "Current filter"
Displaying: 193 - 216 Sort by: 
CAT 279D3, 95,1782022
Clifton Park, MA
283 h Conditions2 speed travelair conditionercoupler type - hydraulicride controlproduct link

See Details
CAT 259D3, 49,2752020
Milford, MA
2,647 h Conditionstier 2 complianttier 1 compliantemissions level - epa - tier4emissions level - japan - 2014 regulationemissions level - korea - korea-tier4

See Details
CAT 259D3 C3H2, 61,9002021
Oklahoma City, OK
1,094 h Conditions

See Details
CAT 299D, 53,0002015
Sioux Falls, SD
2,922 h Conditionsride control

See Details
CAT 257B3, 30,9002011
New Hampton, IA
2,477 h Conditions

See Details
CAT 279D, 33,7202017
IN
3,350 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
CAT 289D, 42,1802018
IN
3,500 h2 speed travelair conditionerauxiliary hydraulics flowcoupler typerops - enclosed

See Details
CAT 239D, 37,4252019
IN
1,100 hauxiliary hydraulics flowcoupler typerops - open

See Details
CAT 299D3, 61,1002020
IN
3,000 h2 speed travelair conditionerauxiliary hydraulics flowcoupler typerops - enclosed

See Details
New Holland TV380, 47,0002018
Fargo, ND
1,976 h Conditionslightingultra low sulfur diesel fuelbucketself leveling2 speed travel

See Details
CAT 279D, 44,0602019
IN
2,100 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
CAT 259D3, 51,8002020
MN
2,657 h2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 963K, 287,0002019
Altoona, IA
4,639 h Conditions Customer Value Agreementair conditionerproduct linkengine enclosureslightingrops - enclosed

See Details
CAT 289D, 42,8502019
Hilton Head, SD
3,288 h Conditions2 speed travelbucketcoupler type - hydrauliclightingrops - open

See Details
CAT 289D, 37,4802018
IN
3,200 h2 speed travelauxiliary hydraulics flowcoupler typerops - open

See Details
CAT 239D, 40,2752019
Fishers, IN
1,720 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
CAT 259D, 40,5002019
Burlington, CO
5,588 h Conditionsride control

See Details
CAT 289D, 47,5002019
Albuquerque, NM
3,766 h Conditionsengineride control

See Details
CAT 279D, 52,6882018
Henderson, NV
1,265 h Conditions

See Details
CAT 279D, 32,7802017
Lafayette, IN
2,075 h Conditionslightingauxiliary hydraulicsultra low sulfur diesel fuel2 speed travelhydraulics, standard flow

See Details
CAT 299D3XE, 82,0002021
Lampasas, TX
1,984 h Conditionsemissions level - epa - tier4emissions level - korea - korea-tier4 finalair conditionerlightingrops - enclosed

See Details
CAT 259D3, 37,5002019
Ft Wayne, IN
3,311 h Conditionsair conditionerlightingrops - enclosedpilot controlradio - am fm radio

See Details
CAT 259D, 59,0002018
Hattiesburg, MS
1,130 h Conditions

See Details
CAT 279D, 21,0002015
Mountain Iron, MN
6,027 h

See Details
Show more results

track loaders