Currently 17759 machines for sale
Quick Search

Used Track Loaders for Sale

If you manage a construction fleet, you need equipment that will be there for the long-haul. Track loaders are compact, intuitive pieces of equipment that can be employed for almost any type of excavation project. At Cat Used, we have a wide network of dealers with versatile, accessible used track loader solutions. Our dealers work hard so you can continue prioritizing productivity and user safety in your fleet.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
track loaders
x
889 Search results for "Current filter"
Displaying: 169 - 192 Sort by: 
CAT 299D3XE, 74,0002021
Hattiesburg, MS
2,195 h

See Details
John Deere 333G, 58,5002020
Milwaukee, WI
2,057 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
CAT 299D3XE, 79,0002020
Jonesboro, AR
1,784 h Conditions Special Offers Customer Value Agreement2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicride control

See Details
CAT 259D, 55,0002018
Monroe, NJ
1,164 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicheater / defroster

See Details
CAT 963, 385,3502021
San Antonio, TX
461 hlightingproduct linkair conditionereropsbeacon

See Details
CAT 963K, 200,0002020
Waco, TX
6,981 h Conditions Special Offers Customer Value Agreementair conditionerproduct linkengine enclosureslightingrops - enclosed

See Details
CAT 289D CAB, 49,0002017
Lakeside, CA
2,815 hride control

See Details
CAT 259D3, 69,5002022
North Platte, NE
877 h Conditionsair conditionerproduct linklightingradio - am fm radioanti-theft system

See Details
CAT 963D, 183,5002014
Norfolk, NE
5,882 h Conditionsair conditionerengine enclosureslightingpilot controlengine

See Details
CAT 289D3, 90,0002022
North Platte, NE
189 h Conditionsair conditionerlightingradio - am fm radiocoupler type - electricself leveling

See Details
CAT 279D, 37,4802018
IN
3,100 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
Bobcat T770, 58,0002022
Sioux Falls, SD
1,729 h Conditionsepa labellightingultra low sulfur diesel fuelpilot controlbucket

See Details
CAT 289D, 48,0002015
KY
2,132 h Conditionsam fm radiolightingauxiliary hydraulics2 speed travelair conditioner

See Details
CAT 259D3, 51,9502020
MN
2,591 h2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 279D, 35,6002018
Fishers, IN
1,925 hauxiliary hydraulics flowcoupler typerops - open2 speed travel

See Details
CAT 289D, 52,0002019
Commerce City, CO
3,960 h Conditionsengine

See Details
John Deere 333G, 69,5002020
Wausau, WI
929 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
Bobcat T76, 62,2902020
Milford, MA
922 h Conditionsemissions levelregulatory statustier 2 complianttier 1 compliantair conditioner

See Details
CAT 259D3, 43,9002020
Shakopee, MN
2,798 h Conditions

See Details
CAT 299D3, 95,2262020
Batavia, NY
1,610 hair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 259D, 63,0002018
Harrisburg, PA
466 h Conditionsregulatory statusair conditionerlightingrops - enclosedultra low sulfur diesel fuel

See Details
Wacker ST45, 63,0852022
FL
205 h2 speed travellightingultra low sulfur diesel fuelrops - openbucket

See Details
CAT 279D3, 48,8802020
IN
3,000 h2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler typerops - enclosed

See Details
CAT 279D, 66,0002018
Richmond, VT
1,321 h Conditionsemissions levelair conditionerlightingrops - enclosedultra low sulfur diesel fuel

See Details
Show more results

track loaders