Currently 17655 machines for sale
Quick Search

Used Track Loaders for Sale

If you manage a construction fleet, you need equipment that will be there for the long-haul. Track loaders are compact, intuitive pieces of equipment that can be employed for almost any type of excavation project. At Cat Used, we have a wide network of dealers with versatile, accessible used track loader solutions. Our dealers work hard so you can continue prioritizing productivity and user safety in your fleet.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
track loaders
x
865 Search results for "Current filter"
Displaying: 217 - 240 Sort by: 
CAT 259D3, 70,0002023
Park City, KS
69 h Conditions Special Offers Customer Value Agreement2 speed travelauxiliary hydraulics flow - standard flowcoupler type - mechanicalamicsemissions level - epa - tier4

See Details
Bobcat T650, 42,0002017
Walden, CO
1,926 h Conditions

See Details
CAT 257D, 41,9002018
Sioux City, IA
2,740 h Conditions

See Details
CAT 259D, 41,3252019
MI
2,600 h2 speed travelair conditionerauxiliary hydraulics flowcoupler typerops - enclosed

See Details
CAT 279D, 27,5002016
Mountain Iron, MN
5,269 h Conditions

See Details
John Deere & CO. 333E, 47,0002016
Rapid City, SD
3,018 h Conditionsemissions levellightingultra low sulfur diesel fuelpilot controlride control

See Details
CAT 249D3, 53,5002021
Jonesboro, AR
1,079 h Conditions Special Offers Customer Value Agreement2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
Wacker ST31, 54,9002022
FL
146 h2 speed travellightingultra low sulfur diesel fuelrops - openbucket

See Details
CAT 299D2, 62,0002018
North Mankato, MN
623 h Conditions

See Details
CAT 299D2, 81,0002019
Lavergne, TN
850 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 259D3, 35,0002020
Omaha, NE
2,869 h Conditionsair conditionerproduct linklightingradio - am fm radiocoupler type - electric

See Details
CAT 259D, 41,8002019
MI
2,300 h2 speed travelair conditionerauxiliary hydraulics flowcoupler typerops - enclosed

See Details
CAT 279D, 35,0002017
Shakopee, MN
4,864 h Conditions

See Details
CAT 259D, 34,6582014
Milford, MA
2,638 hregulatory statustier 2 complianttier 1 compliantemissions level - epa - tier4emissions level - eu - stage3b

See Details
CAT 299D2, 58,0002018
Aurora, CO
3,658 h Conditionsride control

See Details
CAT 279D, 35,7202017
IN
3,420 h2 speed travelcoupler typeauxiliary hydraulics pressurerops - enclosed

See Details
CAT 289D, 44,9502019
MN
2,746 h2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
Bobcat T550_US, 35,0002017
Shakopee, MN
2,969 h Conditions

See Details
CAT 257D, 39,0002019
Sioux City, IA
2,892 h Conditions

See Details
CAT 259D, 40,5002019
Burlington, CO
5,587 h Conditionsride control

See Details
Wacker ST45, 56,5002022
FL
977 h2 speed travellightingultra low sulfur diesel fuelrops - openbucket

See Details
CAT 259D3, 59,1992020
Milford, MA
1,333 h Conditionstier 2 complianttier 1 compliantemissions level - epa - tier4emissions level - japan - 2014 regulationemissions level - korea - korea-tier4

See Details
CAT 259D, 36,5672016
Milford, MA
2,789 hregulatory statustier 2 complianttier 1 compliantemissions level - epa - tier4emissions level - korea - korea-tier4

See Details
CAT 299D3, 85,5002021
Montgomery, AL
1,017 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicheater / defroster

See Details
Show more results

track loaders