Caterpillar TL642D

Caterpillar TL642D

Price
102,500 USD
Year
2016
Working hours
1054 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL642D
Categorytelehandler
Serial NumberML800244
Unit NumberEQ009561
Catalog NumberCU2311790
Manufacturing Year2016
Hours1054 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$102,500
Tax-
Price Including Tax-
Features
Additional InformationALARM, BACK UP, STANDARD
BELT, SEAT, 3"
CANOPY, OPEN
CARRIAGE, SIDE TILT/ROTATE 50"
CLIMATE PACK, STANDARD
COUPLER, MANUAL, IT
FENDERS, CANOPY, SET OF FOUR
FORK, PALLET 2.36 X 4 X 48
FRAME, STABILIZER, NONE
INSTRUCTIONS, ANSI
LANE 2 ORDER
LIGHTS,ROADING,RH,N/STABILIZER
LOADCHART (AM-N), STANDARD
MANUAL, OPER. MAINT. ENGLISH
MONITOR, NONE
PACK, ROLL ON/ROLL OFF, TL
RIDE CONTROL, NONE
ROOF CAP
TIRES, 13.00-24, CAT, G2, FOAM
TL642D NORTH AMERICAN ORDER
TL642D TELEHANDLER HRC
WORKLIGHTS, NO A/C
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • boom
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • GoodCanopy
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRops
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • NoNo parts cd
  • Yes
  • Right hand mirror is missing.
engine
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Full
  • Full
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPower shift
  • No
steering
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
brake
  • Good
  • Good
  • GoodWet
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
final drives
  • Good
comments, misc. repairs, general remarks
  • Lower pin in quick coupler does not have a clip pin. A piece of wire is holding it in
  • Overall machine in good condition.
tires
  • 370/75-28
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone100
Left RearFirestone100
Right FrontFirestone100
Right RearFirestone100
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone