Caterpillar TL642C

Caterpillar TL642C

Price
On Request
Year
2015
Working hours
368 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL642C
Categorytelehandler
Serial NumberTHG01531
Unit Number033736
Catalog NumberCU2250977
Manufacturing Year2015
Hours368 h
CountryUnited States
LocationSan Marcos, CA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
STABILIZERSTABILIZER
Additional InformationHYDRAULICS, STANDARD
BATTERY, STANDARD
BATTERY, DISCONNECT SWITCH
INSTRUCTIONS, ANSI
LOADCHART, (ENGLISH), TL642C
TIRES, BIAS, 13.0 X 24, G2
MANUAL, OPER. MAINT. ENGLISH
WORKLIGHTS, CAB MOUNTED
LIGHTS, ROADING, RH DIP
AXLE, STANDARD
TL642C NORTH AMERICAN ORDER
FENDER, CAB, SINGLE
COUPLER, HYDRAULIC, IT
PACK, ROLL ON/ROLL OFF, TL
BELT, SEAT, 3"
LANE 2 ORDER
BOOM, STANDARD
CARRIAGE, STANDARD 72"
COUNTERWEIGHT, W/PINTLE HOOK
WIRING,FRONT SCREEN & ROOF GRD
ENGINE, 75KW
FORK, PALLET 2.36 X 6 X 60"
TRANSMISSION, POWERSHIFT, 4SPD
CANOPY, OPEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone