Caterpillar TL642C

Caterpillar TL642C

Price
90,000 USD
Year
2015
Working hours
1135 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL642C
Categorytelehandler
Serial NumberTHG01399
Unit NumberEQ004488
Catalog NumberCU2186373
Manufacturing Year2015
Hours1135 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$90,000
Tax-
Price Including Tax-
Features
Additional InformationFREIGHT SHIP-TO EXCEEDS RADIUS
PACK, ROLL ON/ROLL OFF, TL
LANE 2 ORDER
FORK, PALLET2.36 X 5 X 48"
CARRIAGE, SIDE TILT/ROTATE 50"
TL642C TELEHANDLER, HRC
LOADCHART, (ENGLISH), TL642C
WIRING,FRONT SCREEN & ROOF GRD
TIRES, 370/75-28, FS, FOAM
AXLE, STANDARD
COUNTERWEIGHT, W/PINTLE HOOK
FENDERS, SET OF FOUR
MANUAL, OPER. MAINT. ENGLISH
BOOM, STANDARD
ENGINE, 75KW
CANOPY, OPEN
TRANSMISSION, POWERSHIFT, 4SPD
COUPLER, MANUAL, IT
STABILIZER, NONE
WORKLIGHTS, CAB MOUNTED
HYDRAULICS, STANDARD
BATTERY, STANDARD
BELT, SEAT, 3"
BATTERY, DISCONNECT SWITCH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • boom
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • GoodCanopy.
  • GoodSmall chips / Pindle hook retaining pin missing.
  • Good
  • Good
  • GoodRight side hood decal peeling.
  • FairRight rear fender and support damaged.
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • GoodMirrors.
  • Good
  • Good
  • GoodROPS.
  • Good
gauges, operator station, console
  • GoodHas load charts on front dash.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • YesCD.
  • Yes
engine
  • PoorAir filter box falling off support bracket.
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red.
  • 7/8 tank.
  • Service done @ 441 hours.
  • Normal.
  • Normal.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • GoodAll floods working.
  • Good
  • Good
  • Has working top cab strobe light.
transmission
  • Good
  • FairTrans.selector switch on steering column is loose.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPowershift.
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • GoodInternal.
  • Good
  • Good
  • Good
  • GoodPedal.
  • GoodWet.
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • FairRear boom acess panel damaged.
  • Good
  • Good
  • Narrow tilt carriage / Ser# 2015112-02 / A-pillar back side carriage broken / Pallet forks modified ( cut off short ). Fork support bar bent.
final drives
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspection done 1may17 @ 445 hours.
  • Forks have modiefied and cut off with torch / Fork support bar bent / A-pillar broken on backside of carriage /
tires
  • 95
  • All tires are foam filled.
  • 370/75-28
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone95NoNoNo
Left RearFirestone95NoNoNo
Right FrontFirestone95NoNoNo
Right RearFirestone95NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone