Caterpillar TL642C

Caterpillar TL642C

Price
92,500 USD
Year
2015
Working hours
741 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL642C
Categorytelehandler
Serial NumberTHG01401
Unit NumberEQ004536
Catalog NumberCU2186374
Manufacturing Year2015
Hours741 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$92,500
Tax-
Price Including Tax-
Features
Additional InformationFREIGHT SHIP-TO EXCEEDS RADIUS
PACK, ROLL ON/ROLL OFF, TL
LANE 2 ORDER
FORK, PALLET2.36 X 5 X 48"
CARRIAGE, SIDE TILT/ROTATE 50"
TL642C TELEHANDLER, HRC
LOADCHART, (ENGLISH), TL642C
WIRING,FRONT SCREEN & ROOF GRD
TIRES, 370/75-28, FS, FOAM
AXLE, STANDARD
COUNTERWEIGHT, W/PINTLE HOOK
FENDERS, SET OF FOUR
MANUAL, OPER. MAINT. ENGLISH
BOOM, STANDARD
ENGINE, 75KW
CANOPY, OPEN
TRANSMISSION, POWERSHIFT, 4SPD
COUPLER, MANUAL, IT
STABILIZER, NONE
WORKLIGHTS, CAB MOUNTED
HYDRAULICS, STANDARD
BATTERY, STANDARD
BELT, SEAT, 3"
BATTERY, DISCONNECT SWITCH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • boom
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • GoodCanopy / Zip ties all over top of ROPS.
  • FairScratched up / Rear pindle hook safety retainer pin missing.
  • Good
  • Good
  • Good
  • FairLeft front fender scraped up / Right rear fender damaged.
  • Good
  • Good
  • Good
  • GoodLeft side cab decals & safety decals are peeling.
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • GoodLeft and right side mirrors.
  • Good
  • Good
  • GoodROPS.
  • PoorBroken.
  • Has working top cab strobe.
gauges, operator station, console
  • GoodHas load charts on front dash.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • YesCD.
  • Yes
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red.
  • 7/8 tank.
  • 500pm service scheduled under PM contract.
  • Normal.
  • Normal.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • FairLeft front flood base bent.
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPowershift.
  • Good
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • GoodInternal.
  • Good
  • Good
  • Good
  • GoodPedal.
  • GoodWet.
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • FairBoom chains need adjusting( Chain slapping inside boom sections ). Rear boom access panel dented.
  • Good
  • Good
final drives
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspection done 28apr17 @ 450 hours.
tires
  • 30
  • All tires are foam filled.
  • 13.00-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone30NoYesNo
Left RearFirestone30YesNo
Right FrontFirestone30NoYesNo
Right RearFirestone30NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone