Caterpillar TL642C

Caterpillar TL642C

Price
87,500 USD
Year
2015
Working hours
1371 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL642C
Categorytelehandler
Serial NumberTHG01400
Unit NumberEQ004539
Catalog NumberCU2191692
Manufacturing Year2015
Hours1371 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$87,500
Tax-
Price Including Tax-
Features
Additional InformationFREIGHT SHIP-TO EXCEEDS RADIUS
PACK, ROLL ON/ROLL OFF, TL
LANE 2 ORDER
FORK, PALLET2.36 X 5 X 48"
CARRIAGE, SIDE TILT/ROTATE 50"
TL642C TELEHANDLER, HRC
LOADCHART, (ENGLISH), TL642C
WIRING,FRONT SCREEN & ROOF GRD
TIRES, 370/75-28, FS, FOAM
AXLE, STANDARD
COUNTERWEIGHT, W/PINTLE HOOK
FENDERS, SET OF FOUR
MANUAL, OPER. MAINT. ENGLISH
BOOM, STANDARD
ENGINE, 75KW
CANOPY, OPEN
TRANSMISSION, POWERSHIFT, 4SPD
COUPLER, MANUAL, IT
STABILIZER, NONE
WORKLIGHTS, CAB MOUNTED
HYDRAULICS, STANDARD
BATTERY, STANDARD
BELT, SEAT, 3"
BATTERY, DISCONNECT SWITCH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • boom
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • GoodCanopy.
  • FairScratched up / Rear pindle hook retaining pin missing.
  • Good
  • Good
  • PoorRight side hood, hidge, hood support frame, and decal damaged.
  • Poorright side fenders and supports damaged / left side fenders scraped up.
  • Good
  • Good
  • Good
  • GoodNormal scratches.
  • PoorSee notes on damaged right side hood.
  • No
safety items
  • Good
  • Good
  • FairRight side mirror is broken.
  • Good
  • Good
  • GoodROPS.
  • PoorBroken.
gauges, operator station, console
  • GoodHas load charts on front dash.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • YesCD.
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red.
  • 3/4 tank.
  • Pm performed @ 911 hours.
  • Normal.
  • Normal.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorAftercooler core damaged from hood being hit.
  • Good
electrical, starting and charging system
  • Good
  • Good
  • PoorBoth front floods INOP & support bracket all bent / Strobe light bulb INOP.
  • Good
  • PoorFront flood harness damaged.
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPowershift.
  • Good
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • GoodInternal.
  • Good
  • Good
  • Good
  • GoodPedal.
  • GoodWet.
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
  • Narrow tilt carriage Ser# 2015112-04.
final drives
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspection done 1may17 @ 912 hours.
tires
  • 95
  • All tires are foam filled.
  • 370/75-28
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone95NoNoNo
Left RearFirestone95NoNoNo
Right FrontFirestone95NoNoNo
Right RearFirestone95NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone