Caterpillar TL642C

Caterpillar TL642C

Price
85,065 USD
Year
2015
Working hours
406 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL642C
Categorytelehandler
Serial NumberTHG01474
Unit Number0THG01474
Catalog NumberCU2502563
Manufacturing Year2015
Hours406 h
CountryUnited States
LocationLake Charles Rents, LA
Pricing
Price Excluding Tax$85,065
Tax-
Price Including Tax-
Features
Accessories
TRANSMISSIONTRANSMISSION
Additional Information(INSTALL)72" STD TILT CARRIAGE
(INSTL)FORK,LUMBER 2.36X6X60
13X24-12PLY G02 TRACTION FOAM
ASME USA
ASME USA SPEC
AUX HYD BOOM
CAB FENDER
ENGINE,CAT T4I
ENGLISH DECALS
FRAME,(NO OUTRIGGERS)
OPEN CAB
PINTLE HITCH W/COUNTERWEIGHT
QUICK-ATTACH,CARRIAGE(MANUAL)
STANDARD COLORS
WORKLIGHTS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone