Caterpillar TL1255D

Caterpillar TL1255D

Price
199,824 USD
Year
2015
Working hours
994 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL1255D
Categorytelehandler
Serial NumberML700253
Unit Number0ML700253
Catalog NumberCU4296833
Manufacturing Year2015
Hours994 h
CountryUnited States
LocationReserve, LA
Pricing
Price Excluding Tax$199,824
Tax-
Price Including Tax-
Features
Accessories
CAB, ENCLOSEDCAB, ENCLOSED
Additional InformationAXLE, STANDARD
BELT, SEAT, 3"
CARRIAGE, STANDARD 72"
CLIMATE PACK, STANDARD
COUPLER, HYDRAULIC, IT
ELECTRICAL HARNESS, COUPLER
ENVIRONMENTAL CONTROL,AIR CON
FENDER, FRONT
FORK, PALLET 2.36" X 6" X 60"
HEATER, ENGINE BLOCK, 110V
INSTRUCTIONS, ANSI
LEVER, MANUAL, FNR/WIPERS/IND
LOADCHART, NACD, TL1255D
MANUAL, OPER. MAINT. ENGLISH
MONITOR, NONE
PACK, ROLL ON/ROLL OFF, TL
RIDE CONTROL, NONE
TIRES, 400/75-28, FS, MT
TL1255D NORTH AMERICAN ORDER
WASHER/WIPER, ROOF
WINDOW, REAR, STANDARD
WORKLIGHTS, A/C COMPATIBLE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone